Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOU18-24RLB
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOU18-24RLB

・Inverter Technology

・System 18RLB is ENERGY STAR® Qualified

・Clean Air

・Quiet Operation

・Wireless Remote Controller

・Washable Panel Filter

・Smart System: Auto Mode

・Humidity Control

Specification
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOU18RLB / 18,000 BTU/h / 18,000 BTU/h

    AOU24RLB / 24,000 BTU/h / 24,000 BTU/h

Technical specification
  • Unique ref.AOU18-24RLB
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)620
  • Width (mm)790
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)39
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States