Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/984429f8-0b36-439f-a7b1-e56a71406ff8
Home
Categories
HVAC
Air Conditioning
AIRSTAGE SPLIT AOUH09-12KPAS1
Available in United States
GENERAL
Follow
AIRSTAGE SPLIT AOUH09-12KPAS1
・Compact and lightweight outdoor unit ・Small, lightweight outdoor unit ・Slim & Compact design ・Easy installation (Compact & Lightweight)
Download
Specification
Specification
The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOUH09KPAS1 / 9000BTU/h / 10000BTU/h AOUH12KPAS1 / 12000BTU/h / 14000BTU/h
Technical specification
Technical specification
Unique ref.
AOUH09-12KPAS1
Product family
Split Air Conditioner
Product group
Outdoor Unit
Type
Object (single object)
Date of publishing
2025-01-21
Edition number
1
Height (mm)
541
Width (mm)
663
Depth (mm)
290
Links
Links
Product url
https://www.generalww.com/us/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
26
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
North America
Canada
United States
Similar products
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
15
)
Download
Rheem Manufacturing Company
RA14AY Endeavor® Line Classic® Series Air Conditioner
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download
Vertiv
Vertiv MCL & MCM Outdoor Condenser
Download
CaptiveAire
Standard Side/Down Discharge Rooftop Filtered Make-up Air Fan
4.6
(
9
)
Download
Vertiv
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Download