Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOUH09-12LMAH1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOUH09-12LMAH1

・ENERGY STAR* Qualfied

・Highly Efficient

・Powerful Heating Down to -15°F Outdoor Temperatures

・Base Freeze Prevention

・Quiet Operation

・Inverter Technology

・Wireless Remote Controller included

・Washable Panel Filter

Specification
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOUH09LMAH1 / 9,000 BTU/h / 1,000 BTU/h

    AOUH12LMAH1 / 12,000 BTU/h / 16,100 BTU/h

Technical specification
  • Unique ref.AOUH09-12LMAH1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)542
  • Width (mm)799
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)33
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States