Publish your products
AIRSTAGE SPLIT AOUH30-36KPAS1
GENERAL

AIRSTAGE SPLIT AOUH30-36KPAS1

•Low GWP R-32 systems for reduced environmental impact

•INVERTER-driven compressor that offers superior performance, comfort, and energy savings

•Special Cooling Operation extends cooling operation down to -4°F (-20°C)

•Compact outdoor unit with extended line set lengths up to 164ft (50m)

•Low-noise outdoor unit operation mode

•Hydro Fin-coated heat exchanger for improved corrosion resistance and coil durability

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOUH30KPAS1 / 30,000Btu/h / 30,000Btu/h AOUH36KPAS1 / 33,000Btu/h / 34,000Btu/h
Technical specification
  • Unique ref.AOUH30-36KPAS1
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)788
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)53
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States