Publish your products
FUJITSU SPLIT AOUH30-36LPAS1
GENERAL

FUJITSU SPLIT AOUH30-36LPAS1

・High Efficiency & Quiet operation

・Small and light weight outdoor unit

・Automatic Airflow adjustment function

・Low ambient operation

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOUH30LPAS1 / 30,000Btu/h / 30,000Btu/h AOUH36LPAS1 / 33,000Btu/h / 34,000Btu/h
Technical specification
  • Unique ref.AOUH30-36LPAS1
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
  • Height (mm)788
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)53
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States