Publish your products
AIRSTAGE SPLIT AOUH30-48KUAS1
GENERAL

AIRSTAGE SPLIT AOUH30-48KUAS1

• Low GWP R-32 systems for reduced environmental impact

• INVERTER-driven compressor that offers superior performance, comfort, and energy savings

• Compact outdoor unit with extended line set lengths up to 164ft (50m)

• Blue Fin-coated heat exchanger for improved corrosion resistance and coil durability

Specification
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity AOUH30KUAS1 / 30,000Btu/h / 32,000Btu/h AOUH36KUAS1 / 36,000Btu/h / 38,000Btu/h AOUH42KUAS1 / 42,000Btu/h / 47,000Btu/h AOUH48KUAS1 / 46,000Btu/h / 51,000Btu/h
Technical specification
  • Unique ref.AOUH30-48KUAS1
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)998
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)62
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States