Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/11f67f75-866a-4bda-94e6-4a7ca04c54b6
Home
Categories
HVAC
Air Conditioning
AIRSTAGE SPLIT AOUK024-048SSAN7
Available in United States
GENERAL
Follow
AIRSTAGE SPLIT AOUK024-048SSAN7
Download
Specification
Specification
The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AOUK024SSAN7 / 24,000Btu/h / 28,000Btu/h AOUK036SSAN7 / 36,000Btu/h / 42,000Btu/h AOUK048SSAN7 / 48,000Btu/h / 54,000Btu/h
Technical specification
Technical specification
Unique ref.
AOUK024-048SSAN7
Product family
Split Air Conditioner
Product group
Outdoor Unit
Type
Object (single object)
Date of publishing
2025-03-27
Edition number
1
Height (mm)
998
Width (mm)
940
Depth (mm)
320
Links
Links
Product url
https://www.generalww.com/us/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
76
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
North America
Canada
United States
Similar products
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
15
)
Download
Vertiv
Vertiv MCL & MCM Outdoor Condenser
Download
Vertiv
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Download
Johnson Controls
AHD & AVD Direct Drive Blower-Coil Units, Horizontal and Vertical
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download
Rheem Manufacturing Company
RA14AY Endeavor® Line Classic® Series Air Conditioner
Download