Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/3cb13f30-344a-4210-aadd-d8bf5165d853
Home
Categories
HVAC
Air Conditioning
GENERAL SPLIT ARSH60CMTA
Unavailable in United States
GENERAL
Follow
GENERAL SPLIT ARSH60CMTA
・Slim & Compact design ・High energy saving ・Easy maintenance ・Drain hose as standard
Download
Specification
Specification
The RFA file includes 1 model below. Model Name / Cooling Capacity ARSH60CMTA / 15.200kW
Technical specification
Technical specification
Unique ref.
ARSH60CMTA
Product family
Split Air Conditioner
Product group
Indoor Unit
Type
Object (single object)
Date of publishing
2026-07-08
Edition number
1
Height (mm)
360
Width (mm)
1400
Depth (mm)
850
Links
Links
Product url
https://www.general-hvac.com/mea/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
65.5
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
Asia
Africa
Afghanistan
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
15
)
Download
Rheem Manufacturing Company
RA14AY Endeavor® Line Classic® Series Air Conditioner
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download
Vertiv
Vertiv MCL & MCM Outdoor Condenser
Download
CaptiveAire
Standard Side/Down Discharge Rooftop Filtered Make-up Air Fan
4.6
(
9
)
Download
Vertiv
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Download