Publish your products
AIRSTAGE SPLIT ARUH18-30KUAS
GENERAL

AIRSTAGE SPLIT ARUH18-30KUAS

•Mid Static Duct indoor unit delivering superior comfort and energy-efficient performance

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity ARUH18KUAS / 18,000Btu/h / 21,600Btu/h ARUH24KUAS / 24,000Btu/h / 27,000Btu/h ARUH30KUAS / 30,000Btu/h / 32,000Btu/h
Technical specification
  • Unique ref.ARUH18-30KUAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)300
  • Width (mm)1000
  • Depth (mm)700
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)42
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States