Publish your products
AIRSTAGE SPLIT ASUA004-014KSA1
GENERAL

AIRSTAGE SPLIT ASUA004-014KSA1

Specification
  • The RFA file includes 5 models below. Model Name / Cooling Capacity / Heating Capacity ASUA004KSA1 / 4,000Btu/h / 4,400Btu/h ASUA007KSA1 / 7,500Btu/h / 9,500Btu/h ASUA009KSA1 / 9,500Btu/h / 10,900Btu/h ASUA012KSA1 / 12,000Btu/h / 13,500Btu/h ASUA014KSA1 / 14,000Btu/h / 15,600Btu/h
Technical specification
  • Unique ref.ASUA004-014KSA1
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-27
  • Edition number1
  • Height (mm)268
  • Width (mm)840
  • Depth (mm)203
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)8.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States