Publish your products
AIRSTAGE MULTI SPLIT ASUH07-15KPAS
GENERAL

AIRSTAGE MULTI SPLIT ASUH07-15KPAS

• Compact wall-mounted indoor unit delivering superior comfort and energy-efficient performance

Specification
  • The RFA file includes 4 models below. Model Name / Capacity ASUH07KPAS / 7,000Btu/h ASUH09KPAS / 9,000Btu/h ASUH12KPAS / 12,000Btu/h ASUH15KPAS / 15,000Btu/h
Technical specification
  • Unique ref.ASUH07-15KPAS
  • Product familyMulti Split Air Conditioner
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)270
  • Width (mm)834
  • Depth (mm)222
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States