Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/144e5a7c-c7db-4981-8df0-cdfb4ae3790b
Home
Categories
HVAC
Air Conditioning
AIRSTAGE SPLIT ASUH09-12KPBS
Available in United States
GENERAL
Follow
AIRSTAGE SPLIT ASUH09-12KPBS
・High energy saving ・Comfortable airflow & Quiet operation ・Smart device control ・Refrigerant cycle monitor (Option)
Download
Specification
Specification
The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity ASUH09KPBS / 9000BTU/h / 10000BTU/h ASUH12KPBS / 12000BTU/h / 14000BTU/h
Technical specification
Technical specification
Unique ref.
ASUH09-12KPBS
Product family
Split Air Conditioner
Product group
Indoor Unit
Type
Object (single object)
Date of publishing
2026-06-12
Edition number
1
Height (mm)
270
Width (mm)
834
Depth (mm)
222
Links
Links
Product url
https://www.generalww.com/us/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
9.5
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
North America
Canada
United States
Similar products
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
16
)
Download
Rheem Manufacturing Company
RA13NY Endeavor® Line Classic® Series AC
Download
CaptiveAire
Standard Side/Down Discharge Rooftop Filtered Make-up Air Fan
4.6
(
9
)
Download
CaptiveAire
Axial Wallmount Fan, Standard With Shutter, CEPRSM Series
4.8
(
12
)
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download
CaptiveAire
Axial Wallmount Fan, WPC Series
4.1
(
17
)
Download