Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ASUH24LMAS
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ASUH24LMAS

4.3 out of 5 stars4.3(6 reviews)

・Updated current product

・High Energy Efficiency

・High Durability

・Powerful Operation Mode

・Smart device control (Option)

・Refrigerant cycle monitor

・Wider Choice of Controllers

・Additional UART Port for External System Connection

Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity ASUH24LPAS/ 22,000 BTU/h / 25,200 BTU/h
Technical specification
  • Unique ref.ASUH24LMAS
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)1150
  • Width (mm)340
  • Depth (mm)280
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)16.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States