Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AUU18-24RGLX
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AUU18-24RGLX

・Better Air Distribution Using 360-degree Louvers

・High Energy Efficiency

・Individual Louver Control

・Quiet Operation and 4 Fan Speed Control

・Recommended Accessories

・Occupancy / Human Sensor Setting (Optional)

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AUU18RGLX/ 18,000 BTU/h / 21,000 BTU/h AUU24RGLX / 24,000 BTU/h / 27,000 BTU/h
Technical specification
  • Unique ref.AUU18-24RGLX
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)246
  • Width (mm)840
  • Depth (mm)840
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)24
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States