Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AUU30-48RGLX
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AUU30-48RGLX

・Better Air Distribution Using 360-degree Louvers

・High Energy Efficiency

・Individual Louver Control

・Quiet Operation and 4 Fan Speed Control

・Recommended Accessories

・Occupancy / Human Sensor Setting (Optional)

Specification
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity AUU30RGLX/ 30,000 BTU/h / 32,000 BTU/h AUU36RGLX / 36,000 BTU/h / 36,000 BTU/h AUU42RGLX/ 42,000 BTU/h / 47,000 BTU/h AUU48RGLX / 48,000 BTU/h / 53,000 BTU/h
Technical specification
  • Unique ref.AUU30-48RGLX
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)288
  • Width (mm)840
  • Depth (mm)840
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)29
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States