Publish your products
FUJITSU SPLIT AUU9-18RLF
GENERAL

FUJITSU SPLIT AUU9-18RLF

5.0 out of 5 stars5.0(8 reviews)

・Compact cassette fits 2' × 2' grid ceiling
・Improvement of the airflow distribution
・Easy Maintenance

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AUU9RLF / 9,000Btu/h / 12,000Btu/h AUU12RLF / 12,000Btu/h / 16,000Btu/h AUU18RLF / 18,000Btu/h / 21,600Btu/h
Technical specification
  • Unique ref.AUU9-18RLF
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2021-06-11
  • Edition number1
  • Height (mm)245
  • Width (mm)570
  • Depth (mm)570
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States