Publish your products
Concrete, Exposed Aggregate, 150mm

Concrete, Exposed Aggregate, 150mm

Exposed Aggregate is a decorative concrete that has natural stones from river beds and quarries hand seeded into a concrete base. A touch of class combined with durability makes exposed aggregate an ideal choice for pool decks, patios, driveways, walkways, commercial entryways and more.

Technical specification
  • Unique ref.concrete_exp_aggr_150
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)150
Related
  • Material mainConcrete
Classification
  • BIMobject CategoryBuilding Materials - Concrete
  • IFC classificationMaterial
  • UNSPSC nameConcrete and mortars
  • UNSPSC code301115
  • Uniclass 2015 CodePr_20_31_16
  • Uniclass 2015 DescriptionConcretes
  • CSI MasterFormat 2014 Code03 00 00
  • CSI MasterFormat 2014 TitleConcrete
  • OmniClass Number23-13 15 11
  • OmniClass TitleConcretes
  • CSI UniFormat II CodeF1020
  • CSI UniFormat II TitleIntegrated Construction
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit