Publish your products
Flooring, Carpet, 16mm

Flooring, Carpet, 16mm

A carpet is a thick floor covering of soft, textile material which is laid over a floor or a staircase as a finishing floor layer. A carpet is typically consisting of an upper layer of pile attached to a backing. The pile was traditionally made from wool, but, since the 20th century, synthetic fibers such as polypropylene, nylon or polyester are often used, as these fibers are less expensive than wool. The most important features affecting quality performance are pile fiber, pile yarn, pile height, pile density, carpet surface structure (cut pile or loop pile), carpet construction, etc.

Technical specification
  • Unique ref.flooring_carpet_16
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)16
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationMaterial
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 17 15
  • OmniClass TitleIndoor Carpet Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes