Publish your products
Gypsum Wall Board, 12.5mm

Gypsum Wall Board, 12.5mm

Gypsum wall board, commonly known as drywall, is the technical product name used by manufacturers for a specific board/panel made of calcium sulfate dihydrate (gypsum), with or without additives, typically extruded between thick sheets of facer and backer paper, utilized in the construction of interior walls, ceiling, and partition systems in residential, institutional, and commercial structures and designed to provide a monolithic surface when joints and fastener heads are covered with a joint treatment system. One principal advantage of gypsum board over plywood, hardboard, and fiberboard is its strong fire resistance. Gypsum products also provide sound control, economy, versatility, quality, and convenience.

Technical specification
  • Unique ref.gypsum_wall_board_12_5
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)12.5
Related
  • Material mainGypsum
Classification
  • BIMobject CategoryBuilding Materials - Gypsum / Fibre / Plaster Boards
  • IFC classificationMaterial
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeSs_25_10_30_35
  • Uniclass 2015 DescriptionGypsum board partition systems
  • CSI MasterFormat 2014 Code09 29 00
  • CSI MasterFormat 2014 TitleGypsum Board
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit