Publish your products
MDF Medium Density Fiberboard, 50mm

MDF Medium Density Fiberboard, 50mm

Medium Density Fiberboard (MDF) is an engineered wood-based sheet material made by bonding together wood fibers with a synthetic resin adhesive. Due to their strength, MDF panels can be machined and finished to a high standard and are manufactured for a variety of purposes for both interior and exterior applications.

Technical specification
  • Unique ref.mdf_50
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2440
  • Width (mm)1220
  • Depth (mm)50
Related
  • Material mainMDF
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • IFC classificationMaterial
  • UNSPSC nameWood sheathing or sheets
  • UNSPSC code30103604
  • Uniclass 2015 CodePr_35_90_43_53
  • Uniclass 2015 DescriptionMedium density fibreboard (MDF) lining boards
  • CSI MasterFormat 2014 Code06 11 13
  • CSI MasterFormat 2014 TitleEngineered Wood Products
  • OmniClass Number23-13 35 19 15 17
  • OmniClass TitleEngineered Wood Products
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit