Publish your products
Plywood, 14mm

Plywood, 14mm

Plywood is a sheet material manufactured from thin layers or "plies" of wood veneer that are glued together with adjacent layers having their wood grain rotated up to 90 degrees to one another.

Technical specification
  • Unique ref.plywood_14
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2500
  • Width (mm)1220
  • Depth (mm)14
Related
  • Material mainPlywood
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_25_71_97_86
  • Uniclass 2015 DescriptionStructural veneer plywoods
  • CSI MasterFormat 2014 Code06 25 16
  • CSI MasterFormat 2014 TitlePrefinished Plywood Paneling
  • OmniClass Number23-13 19 11 11 13
  • OmniClass TitleThin Wood Sheets
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit