Publish your products
Roofing, Asphalt Shingle, 2.7mm

Roofing, Asphalt Shingle, 2.7mm

An asphalt shingle uses asphalt for waterproofing and is one of the most widely used roofing covers because it has a relatively inexpensive up-front cost and is fairly simple to install. Asphalt shingles are composed of: a base material (organic felt or glass-fiber mat, that provides support for the weather-resistant components and gives a shingle strength); asphalt and fillers; and surfacing material (generally in the form of mineral granules, that provides protection from impact and UV degradation and improves fire resistance). The most common form are strip shingles, usually with three tabs (3 tab strip shingles). Shingles may be produced in a single layer or two or more layers. The latter generally are known as laminated strip shingles, or architectural shingles, and they have a three dimensional appearance.

Technical specification
  • Unique ref.roofing_asphalt_shingle_2_7
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)2.7
Related
  • Material mainAsphalt
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationMaterial
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeEF_30
  • Uniclass 2015 DescriptionRoofs, floor and paving elements
  • CSI MasterFormat 2014 Code07 51 13
  • CSI MasterFormat 2014 TitleBuilt-Up Asphalt Roofing
  • OmniClass Number23-13 39 15 11
  • OmniClass TitleAsphalt Roof Shingles
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit