Publish your products
Terrazzo, 14mm

Terrazzo, 14mm

Terrazzo is a building material that has the cross-section of polished rock chips decorating its appearance. It is a composite material made up of chips surrounded by a binder. It is poured in place or precast. It is used for floors or walls.

Technical specification
  • Unique ref.terrazzo_14
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)14
Related
  • Material mainAggregated natural stone
Classification
  • BIMobject CategoryFlooring - Other Flooring
  • IFC classificationMaterial
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_93_96_90
  • Uniclass 2015 DescriptionTerrazzo tiles
  • CSI MasterFormat 2014 Code09 66 00
  • CSI MasterFormat 2014 TitleTerrazzo Flooring
  • OmniClass Number23-15 17 13 15
  • OmniClass TitleTerrazzo Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit