Publish your products
Mipolam Classic 1.5 mm
Gerflor

Mipolam Classic 1.5 mm

MIPOLAM CLASSIC 1.5mm is a flexible homogeneous calendered compacted floorcovering in tiles or sheets, with directional design, colour dyed as a raw mixture to ensure even colour throughout the thickness of 1.5mm and a weight of ≤ 2520 g.
.
Its surface is densely compacted for improved wear and ease of maintenance.

It receives a polyurethane (PUR) surface treatment for ease of maintenance and to avoid the use of an immediate acrylic emulsion after installation.

The flooring complies with the EN 649 (34 - 43) and has a group M (K5) wear rating. It is suitable for heavy traffic areas.

Its VOC emissions after 28 days (ISO 16000-6) are below detection levels (< 10 μg / m3) and this product is classified A + (the best class).

Get in contact with Gerflor

Specification
  • M Group => normal to medium traffic.
    Modern surface with a matt finish
    PUR surface treatment : easier maintenance, using less acrylic emulsion for the entire lifetime of the product.
    Palette of 4 directional colours
    TVOC after 28 days < 10µg/m3 => indoor air quality

Technical specification
  • Unique ref.GER-HOM-MIP-CLASS-1-5
  • Product familyFlooring - Homogeneous
  • Product groupMipolam
  • TypeObject (single object)
  • Date of publishing2018-07-12
  • Edition number2
  • Height (mm)1.5
  • Width (mm)2000
  • Depth (mm)20000
Related
  • Material mainPVC
  • Material secondaryPVC
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
Germany
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Gibraltar
Iran
El Salvador
Eritrea
Papua New Guinea
Greece
Iraq
Greenland
Eswatini
Pitcairn Islands
Guernsey
Israel
Grenada
Ethiopia
Samoa
Hungary
Japan
Guadeloupe
Gabon
Solomon Islands
Iceland
Jordan
Guatemala
Ghana
Timor-Leste
Ireland
Kazakhstan
Haiti
Guinea
Tokelau
Isle of Man
Kuwait
Honduras
Guinea-Bissau
Tonga
Italy
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Jersey
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Latvia
Lebanon
Mexico
Liberia
Vanuatu
Liechtenstein
Macau
Montserrat
Libya
Wallis and Futuna
Lithuania
Malaysia
Nicaragua
Madagascar
Luxembourg
Maldives
Panama
Malawi
Malta
Mongolia
Puerto Rico
Mali
Moldova
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Monaco
Nepal
Saint Lucia
Mauritius
Montenegro
North Korea
Saint Pierre and Miquelon
Mayotte
Netherlands
Oman
Saint Vincent and the Grenadines
Morocco
North Macedonia
Pakistan
Saint-Barthélemy
Mozambique
Norway
Palestine
Sint Maarten
Namibia
Poland
Philippines
The Bahamas
Niger
Portugal
Qatar
Trinidad and Tobago
Nigeria
Romania
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Russia
Singapore
U.S. Virgin Islands
Reunion
San Marino
South Korea
United States
Rwanda
Serbia
Sri Lanka
Saint Helena
Slovakia
Syria
São Tomé and Príncipe
Slovenia
Taiwan
Senegal
Spain
Tajikistan
Seychelles
Svalbard and Jan Mayen
Thailand
Sierra Leone
Sweden
Türkiye
Somalia
Switzerland
Turkmenistan
South Africa
Ukraine
United Arab Emirates
South Sudan
United Kingdom
Uzbekistan
Sudan
Vatican City
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe