Publish your products
Mipolam Planet
Mipolam Planet
Mipolam Planet
Mipolam Planet
Mipolam Planet
    Gerflor

    Mipolam Planet

    • Durable and timeless designs
    • High traffic resistance
    • Outstanding stain resistance
    • Also available in tiles

    Non-directional homogeneous flooring suitable for high traffic applications

    Installation
    Glue down

      Acoustic 5 dB

        Indentation ≤ 0.10 mm

          Fire rating Bfl-s1

            Classification 23/34/43

            Product & Design :

            • Inlaid designs : long lasting aspect
            • Non-directional design : trendy and contemporary
            • Evercare surface treatment : Matt Effect
            • Mix&match with Mipolam and Tarasafe products : perfect design fit
            • Also available in Bio version
            • Also available with R10 anti-slip resistance

            Installation & Maintenance :

            • Evercare surface treatment : easy maintenance and low Total cost of ownership
            • Flexible product : easy to cut and to install
            • Compatible with Clean Corner System : easy to cove and durable watertightness

            Market application :

            • High abrasion and scratch resistance : ideal for high trafic application (healthcare, industry, education, ...)
            • Easy to cove, weld and compatible with the Clean Corner System : perfect for areas where watertightness is a must
            • Excellent antiviral and antibacterial comportment : suitable for healthcare application

            Sustainability :

            • TVOC after 28 days < 10 micrograms/m3 : very good indoor air quality
            • Up to 25% recycled content / 100% recyclable : preservation of the resources
            • Made in Germany : reduced CO2 footprint of transport
            • 100% reach compliant, Phtalate free, formaldehyde free : Health and safety

            Technical specification
            • Unique ref.GER-HOM-MIP-PLA
            • Product familyFlooring - Homogeneous
            • Product groupMipolam
            • TypeObject (single object)
            • Date of publishing2026-01-23
            • Edition number1
            • Height (mm)2
            • Width (mm)2000
            • Depth (mm)20000
            Related
            • Material mainPVC
            • Material secondaryPVC
            • Designed inFrance
            • Manufactured inFrance
            Classification
            • BIMobject CategoryFlooring - Vinyl Flooring
            • IFC classificationCovering
            • UNSPSC nameFlooring
            • UNSPSC code301617
            • Uniclass 2015 CodeSs_30_42
            • Uniclass 2015 DescriptionFloor covering and finishing systems
            • CSI MasterFormat 2014 Code09 60 00
            • CSI MasterFormat 2014 TitleFlooring
            • OmniClass Number23-15 17 00
            • OmniClass TitleFloor Coverings
            • CSI UniFormat II CodeC3020
            • CSI UniFormat II TitleFloor Finishes

            Region availability

            Europe Asia North America Africa South America Oceania
            Åland Islands
            Afghanistan
            Anguilla
            Algeria
            Argentina
            American Samoa
            Albania
            Armenia
            Antigua and Barbuda
            Angola
            Bolivia
            Australia
            Andorra
            Azerbaijan
            Aruba
            Benin
            Brazil
            Cook Islands
            Austria
            Bahrain
            Barbados
            Botswana
            Chile
            Federated States of Micronesia
            Belarus
            Bangladesh
            Belize
            Burkina Faso
            Colombia
            Fiji
            Belgium
            Bhutan
            Bermuda
            Burundi
            Ecuador
            French Polynesia
            Bosnia and Herzegovina
            British Indian Ocean Territory
            British Virgin Islands
            Cameroon
            Falkland Islands (Islas Malvinas)
            Guam
            Bulgaria
            Brunei
            Canada
            Cape Verde
            French Guiana
            Kiribati
            Croatia
            Cambodia
            Caribbean Netherlands
            Central African Republic
            Guyana
            Marshall Islands
            Cyprus
            China
            Cayman Islands
            Chad
            Paraguay
            Nauru
            Czech Republic
            Christmas Island
            Collectivity of Saint Martin
            Comoros
            Peru
            New Caledonia
            Denmark
            Cocos (Keeling) Islands
            Costa Rica
            Côte d'Ivoire
            Suriname
            New Zealand
            Estonia
            Georgia
            Cuba
            Democratic Republic of the Congo
            Uruguay
            Niue
            Faroe Islands
            Hong Kong
            Curaçao
            Djibouti
            Venezuela
            Norfolk Island
            Finland
            India
            Dominica
            Egypt
            Northern Mariana Islands
            France
            Indonesia
            Dominican Republic
            Equatorial Guinea
            Palau
            Germany
            Iran
            El Salvador
            Eritrea
            Papua New Guinea
            Gibraltar
            Iraq
            Greenland
            Eswatini
            Pitcairn Islands
            Greece
            Israel
            Grenada
            Ethiopia
            Samoa
            Guernsey
            Japan
            Guadeloupe
            Gabon
            Solomon Islands
            Hungary
            Jordan
            Guatemala
            Ghana
            Timor-Leste
            Iceland
            Kazakhstan
            Haiti
            Guinea
            Tokelau
            Ireland
            Kuwait
            Honduras
            Guinea-Bissau
            Tonga
            Isle of Man
            Kyrgyzstan
            Jamaica
            Kenya
            Tuvalu
            Italy
            Laos
            Martinique
            Lesotho
            United States Minor Outlying Islands
            Jersey
            Lebanon
            Mexico
            Liberia
            Vanuatu
            Latvia
            Macau
            Montserrat
            Libya
            Wallis and Futuna
            Liechtenstein
            Malaysia
            Nicaragua
            Madagascar
            Lithuania
            Maldives
            Panama
            Malawi
            Luxembourg
            Mongolia
            Puerto Rico
            Mali
            Malta
            Myanmar (Burma)
            Saint Kitts and Nevis
            Mauritania
            Moldova
            Nepal
            Saint Lucia
            Mauritius
            Monaco
            North Korea
            Saint Pierre and Miquelon
            Mayotte
            Montenegro
            Oman
            Saint Vincent and the Grenadines
            Morocco
            Netherlands
            Pakistan
            Saint-Barthélemy
            Mozambique
            North Macedonia
            Palestine
            Sint Maarten
            Namibia
            Norway
            Philippines
            The Bahamas
            Niger
            Poland
            Qatar
            Trinidad and Tobago
            Nigeria
            Portugal
            Saudi Arabia
            Turks and Caicos Islands
            Republic of the Congo
            Romania
            Singapore
            U.S. Virgin Islands
            Reunion
            Russia
            South Korea
            United States
            Rwanda
            San Marino
            Sri Lanka
            Saint Helena
            Serbia
            Syria
            São Tomé and Príncipe
            Slovakia
            Taiwan
            Senegal
            Slovenia
            Tajikistan
            Seychelles
            Spain
            Thailand
            Sierra Leone
            Svalbard and Jan Mayen
            Türkiye
            Somalia
            Sweden
            Turkmenistan
            South Africa
            Switzerland
            United Arab Emirates
            South Sudan
            Ukraine
            Uzbekistan
            Sudan
            United Kingdom
            Vietnam
            Tanzania
            Vatican City
            Yemen
            The Gambia
            Togo
            Tunisia
            Uganda
            Western Sahara
            Zambia
            Zimbabwe