Publish your products
Taralay Uni Confort
Taralay Uni Confort
    Gerflor
    Archived

    Taralay Uni Confort

    TARALAY UNI COMFORT is an acoustic multi-layered vinyl floorcovering, available in 2m wide sheet, with a group T wear rating. The product comprises a Very High Density (VHD) foam backing reinforced with a glass fibre and a calendered wearlayer with colour within the 0,65mm thickness. It offers 17 dB sound insulation and an indentation resistance of ca. 0.11mm. It has a plain coloured design, making it ideal for cut design work. It is protected by a UV cured surface treatment Protecsol® which facilitates ease of maintenance and eliminates the need of an acrylic emulsion (metallisation). It is free of formaldehyde, heavy metals and CMR 1 & 2 or vPvB (very persistent and very bio accumulative) or PBT (persistent, bio-accumulative and toxic) and is 100% REACH compliant. Its VOC emissions after 28 days (ISO 16000-6) are below detection levels (<10 μg / m3) and this product is classified A + (the best class) and Floorscore® & M1 certified for indoor air quality. Taralay Impression has antibacterial efficacy (E.coli / S.aureus / MRSA) : > 99% after 24 hours according to ISO22196.
    Specification
    • Commercial flooring - Heterogeneous Acoustic A fully new range of colours High abrasion resistance: design within the whole use layer Good sound insulation properties: 17 dB combined with high resistance to indentation (0.11 mm) Protecsol® Surface Treatment (easy maintenance & no wax) Indoor air quality: Highest performance in TVOC emission < 10 μg / m3
    Technical specification
    • Unique ref.GER-HETACOUS-TLY-UN
    • Product familyFlooring - Multilayered Acoustic
    • Product groupTaralay Confort
    • TypeObject (single object)
    • Date of publishing2018-07-12
    • Edition number4
    • Height (mm)3
    • Width (mm)2000
    • Depth (mm)25000
    Related
    • Material mainPVC
    • Material secondaryPVC
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 DescriptionFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes