RETTANGOLO BAGNO - High basin mixer, flexible connections, with waste - 11923
High basin mixer, flexible connections, with waste
Specification
Ambience: Bathroom And Private Wellness
Room Area: Washbasin
Brand: Gessi
Product Group: Taps & Fittings
Product Type: Washbasin
Waste: Yes
Installation Type: Plane
Recessed Installation: No
Hole Number: 1
Shape: Square
Lever type: Lever
Control type: One lever
Lever position: Top
Spout dimension: Long
Body dimension: High
Illumination: No