Publish your products
OVALE-White standing soap holder - 25327
Gessi
Archived

OVALE-White standing soap holder - 25327

White standing soap holder

Specification
  • Ambience: Bathroom And Private Wellness
    Room Area: Washbasin, Bath, Shower, Sanitary
    Brand: Gessi
    Product Group: Accessories
    Product Type: Soap Holder
    Installation Type: Plane
    Recessed Installation: No


Technical specification
  • Unique ref.25327
  • Product familyOVALE
  • Product groupOVALE ACCESSORIES
  • TypeObject (single object)
  • Date of publishing2020-12-29
  • Edition number1
Related
  • Material mainCeramics
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurniture
  • ETIM CodeEC011802
  • ETIM NameSet sanitary accessories
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit