Publish your products
MIMÌ-Ceiling-mounted spout - 31199
Gessi
Archived

MIMÌ-Ceiling-mounted spout - 31199

Ceiling-mounted spout to be completed with separate control

Specification
  • Ambience: Bathroom And Private Wellness
    Room Area: Washbasin
    Brand: Gessi
    Product Group: Taps & Fittings
    Product Type: Basin Spout
    Installation Type: Ceiling
    Recessed Installation: No
    Spout dimension: Long
    Spout type: Aerator

Technical specification
  • Unique ref.31199
  • Product familyMIMÌ
  • Product groupMIMÌ
  • TypeObject (single object)
  • Date of publishing2020-12-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011802
  • ETIM NameSet sanitary accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units