GOCCIA - Medium version basin mixer, medium spout, flexible hoses, without waste. Fixed spout. - 33806
Medium version basin mixer, medium spout, flexible hoses, without waste. Fixed spout.
Specification
Ambience: Bathroom And Private Wellness
Room Area: Washbasin
Brand: Gessi
Product Group: Taps & Fittings
Product Type: Washbasin
Waste: No
Installation Type: Plane
Recessed Installation: No
Hole Number: 1
Shape: Round
Lever type: Joystick
Control type: One lever
Lever position: Frontal
Spout dimension: Long
Body dimension: High
Illumination: No