Publish your products
OXYGENE-Rotating basin mixer - 50301
Gessi
Archived

OXYGENE-Rotating basin mixer - 50301

Rotating basin mixer

Specification
  • Ambience: Kitchen
    Room Area: Sink
    Brand: Gessi
    Product Group: Taps & Fittings
    Product Type: Sink Mixer
    Installation Type: Plane
    Recessed Installation: No
    Hole Number: 1
    Shape: Round
    Lever type: Lever
    Control type: One lever
    Lever position: Top lever
    Spout type: Swiveling
    Illumination: No
    Under window: No
    Rotation spout angle: 360°
    Rotation spout head: 120°

Technical specification
  • Unique ref.50301
  • Product familyOXYGENE
  • Product groupOXYGENE
  • TypeObject (single object)
  • Date of publishing2020-12-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011802
  • ETIM NameSet sanitary accessories
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units