BAGNO GESSI 316 - Ceiling-mounted showerhead, lenght on request - 54150
Gessi

BAGNO GESSI 316 - Ceiling-mounted showerhead, lenght on request - 54150

Ceiling-mounted showerhead, lenght on request
Specification
  • Ambience: Bathroom And Private Wellness
    Room Area: Shower
    Brand: Gessi
    Product Group: Taps & Fittings
    Product Type: Showerhead
    Installation Type: Ceiling
    Recessed Installation: No
    Shape: Round
    Jet type: Without multifunction
    Illumination: No
Technical specification
  • Unique ref.54150
  • Collection setGESSI 316
  • CollectionBAGNO GESSI 316
  • TypeObject (single object)
  • Date of publishing2020-10-19
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 1.4 CodeL725111
  • Uniclass 1.4 DescriptionMixer taps
  • Uniclass 2.0 CodePR-31-75
  • Uniclass 2.0 DescriptionSanitary Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • NBS Reference Code31-75
  • NBS Reference DescriptionSanitary Accessories

Region availability

Europe North America
Albania
Dominica
Åland Islands
Curaçao
Vatican City
Cuba
United Kingdom
Costa Rica
Ukraine
Collectivity of Saint Martin
Switzerland
Cayman Islands
Sweden
Caribbean Netherlands
Spain
Canada
Hungary
British Virgin Islands
Guernsey
Bermuda
Greece
Belize
Gibraltar
Barbados
Germany
Aruba
France
Antigua and Barbuda
Finland
Anguilla
Faroe Islands
Dominican Republic
Estonia
El Salvador
Denmark
Greenland
Czech Republic
Grenada
Cyprus
Turks and Caicos Islands
Croatia
Trinidad and Tobago
Bulgaria
The Bahamas
Bosnia and Herzegovina
Sint Maarten
Belgium
Saint-Barthélemy
Belarus
Saint Vincent and the Grenadines
Austria
Saint Pierre and Miquelon
Andorra
Saint Lucia
Iceland
Saint Kitts and Nevis
Ireland
Puerto Rico
Isle of Man
Nicaragua
Italy
Montserrat
Slovenia
Mexico
Slovakia
Martinique
Serbia
Jamaica
San Marino
Honduras
Russia
Haiti
Romania
Guatemala
Portugal
Guadeloupe
Poland
Panama
Norway
U.S. Virgin Islands
Svalbard and Jan Mayen
United States
Netherlands
Monaco
Moldova
Malta
Macedonia (FYROM)
Luxembourg
Lithuania
Liechtenstein
Latvia
Jersey
Montenegro