We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HALLE range

Unique ref.: halle
Brand: GEWISS
Product family: Lighting
Product group: High bays - Low bays
Date of publishing: 2016-04-01
Edition number: 1
Type: Object (single object)
Download (14)
Watertight High Bays
Watertight high bay in die-cast aluminium:
- IP65 degree of protection, obtained with three different optical compartment closure formats: tempered glass, polycarbonate bowl or plexiglass bowl
- Simplified tool-free opening with two technopolymer hooks
- Electrical component compartment in two colours: graphite grey or aluminium
- Versions available with CPO discharge lamps and for ATEX environments


Material main: Metal
Material secondary: Glass
Designed in:
Manufactured in:

BIMobject Category: Lighting - Ceiling Mounted
Uniclass 1.4 Code: JV
Uniclass 1.4 Description: Electrical systems
Uniclass 2.0 Code: SS-70
Uniclass 2.0 Description: Electrical Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
OmniClass Number: 23-35 00 00
OmniClass Title: Electrical and Lighting Specific Products and Equipment

All BIM objects are real products from real manufacturers confirmed and approved