Publish your products
ChlorFIT Drop Ear Socket Adapter

ChlorFIT Drop Ear Socket Adapter

Uponor ChlorFIT® Schedule 80 Corzan® CPVC Drop Ear Socket Adapters securely connect Schedule 80 CPVC to other piping, valves, or mechanical equipment with no special tools or extra steps. Immune to rust, scale, and corrosion to promote clean water delivery, the precision-molded CPVC and high-quality seals deliver lasting joint integrity while the premium stainless-steel alloy supports an extended service life. The stainless-steel threads eliminate pressure derating (unlike brass or other metals), and the integrated drop ears create a strong anchor point for valves, faucets, and showerheads, preventing stress and system movement.

Corzan® is a registered trademark of Lubrizol Advanced Materials, Inc.

Specification
  • • Product #: 9832005SS | 9832007SS | 9832010SS

    • Connection Type: Socket x Socket

    • Primary Material: CPVC

Technical specification
  • Unique ref.ChlorFIT-Drop-Ear-Socket-Adapter
  • Product familyUponor ChlorFIT Sch 80
  • Product groupElbow
  • TypeObject (single object)
  • Date of publishing2026-10-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit