Publish your products
ProPEX Lead-Free (LF) Brass Transition Ball Valve PEX x Copper Press

ProPEX Lead-Free (LF) Brass Transition Ball Valve PEX x Copper Press

These full-port ball valves with stainless-steel stems provide reliable, high-flow performance and allow contractors to speed installations in tight spaces for greater jobsite productivity while offering engineers optimal hybrid design opportunities to meet pressure, temperature, and space requirements.
Specification
  • • Product #: LFT4925050SS | LFT4927575SS | LFT4921010SS | LFT4921313SS | LFT4921515SS | LFT4922020SS | LFT4922525SS | LFT4923030SS

    • Connection Type: PEX x Copper Press

    • Primary Material: LF Brass

Technical specification
  • Unique ref.ProPEX-Lead-Free-Brass-Transition-Ball-Valve-PEX-x-Copper-Press
  • Product familyUponor ProPEX
  • Product groupValves
  • TypeObject (single object)
  • Date of publishing2025-05-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States