Publish your products
ProPEX lead-free (LF) Copper Tub Ells

ProPEX lead-free (LF) Copper Tub Ells

The ProPEX® Copper Tub Ell, 1⁄2" PEX Lead-free (LF) Brass x 1⁄2" Copper is available for use in hot and cold domestic potable water systems. The copper tub ell is comprised of 1⁄2" copper pipe with an Uponor ProPEX Fitting on one end and the other end open

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding applicationspecific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: LF2875050 | LF2885050 

    • Connection Type: ProPEX

    • Primary Material: Copper

Technical specification
  • Unique ref.Propex-Lead-Free-Copper-Tub-Ells
  • Product familyUponor ProPEX
  • Product groupCap
  • TypeObject (single object)
  • Date of publishing2025-07-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States