Publish your products
Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve
Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve
Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve
Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve
Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve
Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve
Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve
Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve

    Commercial Stainless-Steel Manifold Assembly, 1 1/2" with Flow Meter & Ball Valve

    The Uponor Commercial Stainless-steel Manifold is used for distribution and loop isolation in hydronic hot-water heating, chilled water, radiant heating and cooling, snow and ice melting, and permafrost prevention (cold storage) applications. The manifold features 1-1/2" distribution ball valves with 1" isolation ball valves on the supply manifold for easy loop isolation along with flow meters on the return manifold to balance the loops from 0-4 gpm. The R25 connections for outlet fittings are sold separately and are available in 5/8" and 3/4" compression or 5/8", 3/4", and 1" ProPEX.
    Specification
    • Product #: A2740302 | A2740402 | A2740502 | A2740602 | A2740702 | A2740802 | A2741002 | A2741202

      Connection Type: ISO 228-G

      Primary Material: Stainless Steel

    Technical specification
    • Unique ref.Commercial-Stainless-Steel-Manifold-Assembly-Flow-Meter-and-Ball-Valve
    • Product familyUponor ProPEX
    • Product groupManifold
    • TypeObject (single object)
    • Date of publishing2025-05-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit