Publish your products
ProPEX Brass Elbows

ProPEX Brass Elbows

Uponor 5⁄8" ProPEX® brass elbows are available for use in hydronic heating and cooling systems. The elbows are manufactured with the ProPEX fitting for connections to Uponor crosslinked polyethylene (PEX) tubing.

Uponor ProPEX® lead-free (LF) brass elbows are available for use in hot and cold domestic potable water systems, hydronic heating and cooling systems, and AquaSAFE™ residential fire safety systems. Each end features the ProPEX fitting for connections to Wirsbo hePEX™ or Uponor AquaPEX® pipe. This product is safe for direct burial in soil.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding applicationspecific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • Product #: Q4710625 | LF4710500 | LF4710750

    Connection Type: ProPEX

    Primary Material: Brass / LF Brass

Technical specification
  • Unique ref.ProPEX-Brass-Elbows
  • Product familyUponor ProPEX
  • Product groupElbow
  • TypeObject (single object)
  • Date of publishing2025-05-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit