Publish your products
ProPEX Brass Female Threaded Adapters

ProPEX Brass Female Threaded Adapters

ProPEX® brass female threaded adapters connect Uponor PEX pipe to female NPT threads. Use the adapters in hydronic heating and cooling systems. One end of the adapter is manufactured with the Uponor ProPEX fitting for connection to Wirsbo hePEX™ pipe; the other end is manufactured to adapt a male thread. These adapters are not safe for direct burial in soil. Note: Not for potable use.
Specification
  • Product #: Q4576375 | Q5571010 | Q5571313 | Q5571515 | Q5572020 | Q5575050 | Q5577510 | Q5577575

    Connection Type: ProPEX x FNPT

    Primary Material: Brass

Technical specification
  • Unique ref.ProPEX-Brass-Female-Threaded-Adapters
  • Product familyUponor ProPEX
  • Product groupUnion
  • TypeObject (single object)
  • Date of publishing2025-05-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit