Publish your products
ProPEX EP Reducing Tees 2in and up

ProPEX EP Reducing Tees 2in and up

ProPEX® engineered polymer (EP) reducing tees make diverting connections for Uponor crosslinked polyethylene (PEX-a) tubing for use in hot and cold domestic potable water systems, residential fire sprinkler systems and hydronic radiant heating and cooling systems. Each end of the tee is manufactured with an Uponor ProPEX fitting for connections to Uponor AquaPEX® or Wirsbo hePEX™ tubing. Note: Branch size is listed last in the part descriptions.

Related: ProPEX EP reducing tees - up to 1.5in

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • Product #: Q4752575 | Q4752051 | Q4752053 | Q4752055 | Q4752152 | Q4752250 | Q4752275 | Q4752210 | Q4752213 | Q4752215 | Q4752525 | Q4752522 | Q4752557 | Q4752510 | Q4752513 | Q4752515 | Q4752520 | Q4753220 | Q4753215 | Q4753252 | Q4753375 | Q4753310 | Q4753313 | Q4753315 | Q4753320 | Q4753325 | Q4752110

    Connection Type: ProPEX

    Primary Material: Engineered Polymer

Technical specification
  • Unique ref.ProPEX-EP-Reducing-Tees-2in-and-up
  • Product familyUponor ProPEX
  • Product groupTee
  • TypeObject (single object)
  • Date of publishing2025-05-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit