GF JRG valves are successfully developed, designed and produced for building technology applications for more than 100 years. The valves of GF JRG differentiate by high quality and are made of corrosion-resistant bronze. In development and production, the focus and priority is to meet the growing need of energy-saving technologies and quality of life. The valves fulfill the highest requirements in regard to operational and functional efficiency, corrosion resistance and hygienic safety.
Materials: Gun metal, EPDM gaskets
Dimension range: DN15-DN100
Jointing technology: ISO threads & unions, V- & M-press shape, flange, systems from GF JRG
Operating pressure: Up to 25 bar
Operating temperature: 0°C to +95°C
GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belgium | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Bosnia and Herzegovina | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bulgaria | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Croatia | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Cyprus | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Czech Republic | China | Cayman Islands | Chad | Paraguay | Nauru |
Denmark | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Estonia | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Faroe Islands | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Finland | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
France | India | Dominica | Egypt | Northern Mariana Islands | |
Germany | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Gibraltar | Iran | El Salvador | Eritrea | Papua New Guinea | |
Greece | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Guernsey | Israel | Grenada | Ethiopia | Samoa | |
Hungary | Japan | Guadeloupe | Gabon | Solomon Islands | |
Iceland | Jordan | Guatemala | Ghana | Timor-Leste | |
Ireland | Kazakhstan | Haiti | Guinea | Tokelau | |
Isle of Man | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Italy | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Jersey | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Latvia | Lebanon | Mexico | Liberia | Vanuatu | |
Liechtenstein | Macau | Montserrat | Libya | Wallis and Futuna | |
Lithuania | Malaysia | Nicaragua | Madagascar | ||
Luxembourg | Maldives | Panama | Malawi | ||
Malta | Mongolia | Puerto Rico | Mali | ||
Moldova | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Monaco | Nepal | Saint Lucia | Mauritius | ||
Montenegro | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Netherlands | Oman | Saint Vincent and the Grenadines | Morocco | ||
North Macedonia | Pakistan | Saint-Barthélemy | Mozambique | ||
Norway | Palestine | Sint Maarten | Namibia | ||
Poland | Philippines | The Bahamas | Niger | ||
Portugal | Qatar | Trinidad and Tobago | Nigeria | ||
Romania | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
San Marino | Singapore | U.S. Virgin Islands | Reunion | ||
Serbia | South Korea | United States | Rwanda | ||
Slovakia | Sri Lanka | Saint Helena | |||
Slovenia | Syria | São Tomé and Príncipe | |||
Spain | Taiwan | Senegal | |||
Svalbard and Jan Mayen | Tajikistan | Seychelles | |||
Sweden | Thailand | Sierra Leone | |||
Switzerland | Türkiye | Somalia | |||
Ukraine | Turkmenistan | South Africa | |||
United Kingdom | United Arab Emirates | South Sudan | |||
Vatican City | Uzbekistan | Sudan | |||
Vietnam | Tanzania | ||||
Yemen | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |