Publish your products
Swing Door Drive Unit (Fire Protection) FD 20-F
Swing Door Drive Unit (Fire Protection) FD 20-F

    Swing Door Drive Unit (Fire Protection) FD 20-F

    5.0 out of 5 stars5.0(6 reviews)
    Only the best counts in a fire! The Gilgen swing door drive unit FD 20-F offers convenient, day-to-day pedestrian access, but turns into a robust, highly resistant fire door and emergency exit if fire should ever break out.
    Specification
    • Gilgen FD 20, FD 20-F and FD 20-Invers swing door drive units

      Gilgen FD 20 (standard), FD 20-F (fire-rated) and FD 20-Invers (smoke-extraction) swing door drive units

      Gilgen FD 20 swing door drive units are TÜV-tested for conformity with EN 16005 and DIN 18650. Environmental product declaration according to declaration number EPD-GIL-20230354-IBI1. Permanent function: 500’000 cycles. These drive units are highly consistent when it comes to performance, long service life and quiet running. Suitable even for heavy external doors subject to high wind loads.

      ( ) FD 20 standard

      ( ) FD 20-F fire-rated (with DIBt approval)

      ( ) FD 20-Invers smoke extraction (can be opened with power off)

      The drive components and control system are housed in a sleekly designed covering. Full-energy drive with integrated/configurable low-energy function (for operation without safety sensors). Simple to set up and operate via the integrated graphic display screen. Illuminated program-selector buttons (including manual release and reset) integrated into the side cover. Connection terminals for operating and safety/security elements, plus “E”- opener and motor locks.

      Drive unit and casing

      Dimensions: 95 mm x 120 mm x 690 mm (HxDxW)

      ( ) E6/EV1 aluminium casing with colourless anodised finish

      ( ) Casing in polished chrome steel

      ( ) E6/EV1 full aluminium casing with colourless anodised finish (for bi-parting doors)

      ( ) Full casing in polished chrome steel (for bi-parting doors)

      Possible configurations

      ( ) Single leaf

      ( ) Bi-parting (two-leaf door)

      ( ) Emergency-exit/escape-route function

      ( ) Fire-prevention function

      ( ) Emergency-exit and fire-prevention function

      ( ) Smoke-extraction function (Invers)

      ( ) Emergency-exit and smoke-extraction function (Invers)

      Installation and rod variants

      ( ) Lintel-mounted with sliding rods in pushing configuration

      ( ) Lintel-mounted with sliding rods in pulling configuration

      ( ) Lintel-mounted with normal sliding rods in pushing configuration (for best power transmission)

      ( ) Leaf-mounted with sliding rods in pushing configuration (for when height is limited)


      Accessories and extra functions

      ( ) Integrated smoke alarm (in drive housing)

      ( ) Integrated mechanical closing sequence regulator (for fire-rated two-leaf doors)

      ( ) Connection flap (for two-leaf emergency exit doors)

      Additional control elements

      ( ) Voltage-free outputs for acknowledgements to, for example, the building management system (via relay PCB)

      ( ) Gilgen radio circuit board and GFU hand-held transmitter

      ( ) Interlock operation with programmable special function (e.g. for wind protection).

      User protection

      ( ) LZR flat-scan laser, security/safety sensor for automatic swing doors. For reliable monitoring of opening/closing movements, including the secondary closing edge. Fitted externally to the inside and outside of the door leaf.

      Operating controls

      Standard:

      Illuminated program control buttons (including manual release and reset) integrated into the side cover

      Optional:

      ( ) Permanently installed D-BEDiX program selector key. For easy selection of door function, and for displaying various items of system information
      ( ) Flush installation (using customer’s flush-type box)
      ( ) Surface installation (with surface-type plastic frame, in white)

      ( ) KOMBI-D-BEDiX with key cylinder for blocking the selected operating mode. Program selector key with illuminated LCD display, for selecting the door functions, adjusting the door parameters and displaying the operating data.
      ( ) Flush installation in twin box (depth 1 ½)
      ( ) Surface installation (with surface-type plastic frame, 2X, in white)

      ( ) Manual activation and “Reset” buttons (double rocker switch), red
      ( ) With Feller Ediziodue flush-type plastic frame, red. For installation in embedded, flush-type box
      ( ) With Feller Ediziodue surface-type plastic frame, white. For surface installation

      Control/actuation elements

      ( ) Radar unit fitted to inside, movement sensor for reliable opening

      ( ) Radar unit fitted to outside, movement sensor for reliable opening

      ( ) Contactless CleanSwitch push-button for optimum hygienic operation

      ( ) OPEN push-button, white, from Feller EDIZIOdue

      ( ) OPEN push-button, green-lit, from Feller EDIZIOdue

      ( ) EMERGENCY OPEN push-button, green-lit, with “emergency exit” symbol

      ( ) Key-operated OPEN impulse switch

    Technical specification
    • Unique ref.FD_20-F
    • Product familyAutomatic Swing Doors
    • Product groupSwing Door Operator
    • TypeObject (single object)
    • Date of publishing2020-01-15
    • Edition number2
    • Height (mm)95
    • Width (mm)690
    • Depth (mm)120
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationDoor
    • UNSPSC nameDoor openers
    • UNSPSC code30171512

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe