Publish your products
Automatic Folding Door FFM
Automatic Folding Door FFM

    Automatic Folding Door FFM

    4.3 out of 5 stars4.3(30 reviews)

    The comfortable solution for situations where space is tight.

    Folding is synonymous with making room. While requiring a minimum of installation space, automatic  FFM folding doors offer you a maximum clearance width.

    Specification
    • FFM automatic folding door installation Gilgen FFM automatic folding door installation Gilgen automatic folding door installation, TÜV-tested for conformity with EN 16005 and DIN 18650. The folding design saves space. Gilgen automatic folding doors offer you maximum access widths with minimal system dimensions. The folding mechanism and all the drive-system components are housed in a single casing. The use of thoroughly tried and tested modules and subassemblies guarantees top quality and reliability. An electronic control unit with an automatic reversing and stopping mechanism provides gap-hazard detection. Drive case height 200 mm Drive case covering Standard: Hinge-type aluminium drive unit covering designed for easy service and maintenance access, with mechanical hold-open system and drop prevention. Optional: ( ) Installation in false ceiling: Robust aluminium covering that can be removed from below. The header box is fully integrated into the false ceiling. ( ) Lockable drive case covering with locking cylinder Door leaves Clear height (mm): ………. Clear width (mm): ………. System configuration: ( ) Four-leaf Gilgen FFM leaf profile system All-round frame made of aluminium profiles, supplied with the required fittings. With rounded aluminium profiles for the edges in contact with the wall and seals between the door leaves to prevent trapping. Dry glazing with rubber seals for the fast and simple replacement, when required, of glass or aluminium profiles. Glass available in thicknesses of between 10 mm and 16 mm. Type of glass: ………………. / glass thickness: ………. (10 - 16 mm) Surface treatment ( ) Powder-coated in RAL colours: ….. ( ) Powder-coated in NCS colours: ….. ( ) Aluminium, natural anodised finish E6/EV1 ( ) Aluminium, coloured anodised finish. Colour code: ….. Bottom guideway ( ) Fixed point guide at centre of door ( ) With full length, flush-type rail embedded in floor, for reliable operation and increased resistance to wind pressure and forced opening. Drive/control system options Emergency exit and rescue access ( ) Redundant configuration for use in emergency exits and rescue accesses. This TÜV-tested feature conforms to the latest standards (EN 16005 and DIN 18650), including those applicable to gap hazard detection and force limitation. Safety-critical control elements and components conform to Performance Level “d” in accordance with EN ISO 13849-1. ( ) Emergency operating mode If the power supply fails, batteries ensure operation for a further 30 to 60 minutes. The system continuously monitors the battery's charge level to ensure that it will work in an emergency. The final door movement (opening or closing) in the event of low charge state can be programmed. Additional control elements ( ) Voltage-free outputs for acknowledgements to, for example, the building management system ( ) Gilgen radio receiver and GFU hand-held transmitter Locking mechanism ( ) Automatic locking of the folding points, with system-dependent holding element. Manual release mechanism accessible via bottom of drive unit Optional: ( ) Monitoring of the door leaf position and lock status TUWE, e.g. for connection to an alarm system. ( ) Manual internal release mechanism for wall-mounted installation. ( ) Manual internal release mechanism designed for installation in the frame profile, in a surface-type/flush-type box ( ) Lockable manual release from the outside for situations where there is no other access to the room. ( ) Wall-mounted installation profile ( ) External
    Technical specification
    • Unique ref.Folding_Door
    • Product familyAutomatic Folding Doors
    • Product groupFolding Door FFM
    • TypeObject (single object)
    • Date of publishing2015-10-20
    • Edition number1
    • Height (mm)2500
    • Width (mm)1600
    • Depth (mm)250
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryDoors - Automatic doors
    • IFC classificationDoor
    • UNSPSC nameAutomatic doors
    • UNSPSC code30171510

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit