Publish your products
EconoDry Commercial Dryers
Girbau

EconoDry Commercial Dryers

3.9 out of 5 stars3.9(8 reviews)
Econ-O-Dry Dryers – Card- & Coin-Operated Laundry Equipment

A perfect match to Econ-O-Wash topload commercial washers, Econ-O-Dry coin-op laundry dryers—in singleload or stacked doubleload capacity—are not only easy to use, they dry laundry incredibly fast!

Technical specification
  • Unique ref.continentalgirbau-0018
  • Product familyClothes Dryers
  • Product groupEcon-O-Dry
  • TypeObject (single object)
  • Date of publishing2016-11-17
  • Edition number1
  • Height (inches)43
  • Width (inches)25.63
  • Depth (inches)28
Related
  • Material mainMetal
  • Weight Net (Lbs)190
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • IFC classificationElectric Appliance

Region availability

North America
United States