Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
glamox/products/19d35c1b-f48b-4255-a89e-f0b8cc003b44
Home
Categories
Lighting
Pendant
Armatur C10-P1 135HF 830 MNT CP2,5 LL
Available in United States
Glamox Luxo
Follow
Armatur C10-P1 135HF 830 MNT CP2,5 LL
Interiør produkt, i Stål, for Nedhengt montasje, i Hvit farge, IP20, lyskilde Lysrør T5 1x35W, forkobling type HF - elektronisk, isatte lyskilder type 830, 2.5 meter kabel, med Shuco plugg, optikk type LL/LU = Lavluminans.
Download
Technical specification
Technical specification
Unique ref.
C10054121
Product family
Interiörbelysning
Product group
C10-P1
Type
Object (single object)
Date of publishing
2012-01-22
Edition number
1
Height (mm)
52
Width (mm)
1537
Depth (mm)
154
Links
Links
Product url
http://glamox.com/no/produkter/C10-P1/items/c10054121
Related
Related
Material main
Acrylate
Material secondary
Acrylate
Designed in
Norway
Manufactured in
Norway
Classification
Classification
BIMobject Category
Lighting - Pendant
IFC classification
Light Fixture
UNSPSC name
Lamps and lightbulbs
UNSPSC code
391016
Similar products
Vibia
KNIT 7470 Design by Meike Harde UL
Download
Dutton Brown
Color Cap Pendant
5.0
(
6
)
Download
Lumenwerx
CURVIA 2 XYZ, Pendant Pattern
Download
Alcon Lighting
Cylinder LED Pendant Light
Download
Alcon Lighting
Low Bay RLM Industrial LED Dome Pendant Light
Download
Lumenwerx
ELIA, Pendant, Oval
4.8
(
27
)
Download