Publish your products
Google Home Speaker
Google Home Speaker
Google Home Speaker
Google Home Speaker

    Google Home Speaker

    Make your home more effortless with a 6-month Google Home Premium trial subscription. Just say “Hey Google” to chat naturally – you can also interrupt and ask follow-up questions.

    Specification
    • Dimensions and weight

      • Product dimensions: 3.4 height x 4.2 diameter (inches)
      • Power cable dimensions: 59.1 (inches)
      • Weight: 0.9 lbs (speaker + captive cable, excludes power adapter)

      Power adapter and ports

      • Power adapter: 30W Type-C USB-PD PPS
      • PDO: 5V/3A, 9V/3A, 15V/2A, 20V/1.5A
      • PPS: up to 11V/2.73A, 16V/1.88A, 21V/1.43A
      • Adapter dimensions: 2.3 height x 1.1 width x 2.2 length (inches)
      • Weight: 0.1 lbs

      Memory and storage

      • Memory: 1 GB LPDDR4
      • Storage capacity: 4 GB EMMC

      Processor

      • Quad Core A55 2.0 GHz with NPU

      Speaker and microphones

      • Omni-directional sound with 58 mm full-range driver
      • 3 far-field microphones
      • 2-stage mic mute switch (hardware mute)

      Technology

      • Gemini for Home
      • Voice match technology

      Sensors

      • Capacitive touch controls (3 touch areas)

      Material

      • Made with at least 37% recycled materials based on product weight
      • 100% plastic-free packaging

      Smart home connectivity

      • Wi-Fi 6 802.11ax (2.4 GHz/5 GHz)
      • Bluetooth® 5.4
      • Thread 1.3 border router (2.4 GHz)

      Smart home compatibility

      • Works with Google Home
      • Matter
      • Works as a hub for Matter with Google Home

      Supported operating systems for Google home app

      • iOS
      • Android

      In the box

      • Google Home Speaker
      • Power adapter
      • 59.1 (inches) captive power cable (connected to speaker)
      • Quick start guide
      • Safety & warranty document

      Safety information

      • Regulatory & safety documentation
    Technical specification
    • Unique ref.google_home_speaker
    • Product familySmart Home
    • Product groupSpeakers
    • TypeObject (single object)
    • Date of publishing2026-07-17
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • Uniclass 2015 CodePr_75_75_27_82
    • Uniclass 2015 DescriptionSmart devices
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 17 13 19
    • OmniClass TitleSpeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States