Publish your products
Nest Cam with Floodlight

Nest Cam with Floodlight

The built-in intelligence of Nest Cam helps you stay aware of important activity. It can automatically turn on the lights, as well as send you an alert

Shine a brighter light on what’s happening

Built-in intelligent alerts help you know and see what's relevant. Tell the difference between people, vehicles, and animals

Make the floodlight yours

Create routines and adjust brightness, sensitivity, and how long the light stays on

Quickly take action

Turn it on with your voice and talk through the camera if you need to

Keep your data safe and secure

Two-step verification enhances security, and the green LED light lets you know it's recording

Specification
  • App

    • Requires the Google Home app and a Google Account – not compatible with the Nest app or the home.nest.com site

    Voice Assistant

    • Works with compatible Google Assistant and Amazon Alexa-enabled devices

    Camera

    • 1 /2.8-inch, 2-megapixel sensor 
    • 130° diagonal field of view
    • 6x digital zoom
    • 16:9 aspect ratio

    Video

    • Up to 1080p at 30 FPS, HDR
    • 24/7 live view
    • Night vision with HDR
    • H.264 encoding

    Video History

    Includes up to 3 hours of Event Video History 

    • Captures and stores video clips of activity within the past 3 hours. With a Google Home Premium subscription (sold separately), Nest Cam can capture and store up to 60 days of event video history

    Continuous Video Recording (up to 10 days of 24/7 video history) Requires:

    • A Google Home Premium subscription (sold separately)

    Audio

    • High-quality speaker and microphone
    • Full-duplex 2-way audio with noise cancellation

    Motion Detection

    Camera:

    • Single motion sensor
    • 110° horizontal field of view
    • Up to 25 ft (7.5 m)

    Floodlight:

    • Two motion sensors
    • 180° horizontal field of view
    • Up to 25 ft (7.5 m)

    Night Vision

    • Up to 20 ft (6.10 m) illumination · 6 high-power 850 nm infrared LEDs

    Lighting

    • Two lights with adjustable brightness
    • 2400 lumens maximum brightness
    • 4000K color temperature

    Wireless

    • 802.11a/b/g/n (2.4GHz/5GHz) Wi-Fi
    • WEP, WPA, WPA2, WPA3 encryption supported
    • Bluetooth Low Energy (BLE)

    Security

    • On-device machine learning
    • Secure boot
    • Automatic security updates
    • 128-bit AES with TLS/SSL
    • Built-in magnetometer sensor

    Ports & Connectors

    • Nest Cam is connected to the floodlight via its proprietary magnetic connector

    Power

    Floodlight:

    • Hardwired: 100-240V AC, 50/60Hz
    • Continuously powers the camera

    Camera:

    • Built-in rechargeable 6 Ah, 3.65V lithium-ion battery

    Mounting Options

    • Replaces an existing wired floodlight, mounts onto an electrical box

    Operating Temperature

    • -4°F to 104°F (-20°C to 40°C)

    Weather Resistance

    • Weather-resistant (IP54)

    Lights

    • RGB status LED

    Color

    • Snow

    Dimensions & Weight

    Camera:

    • Length: 3.27 in(8.3 cm)
    • Diameter: 3.27 in(8.3 cm)
    • Weight: 14.04 oz (398 g)

    Floodlight

    • Length: 6.5 in (16.5 cm)
    • Width: 12.4 in (31.5 cm)
    • Height: 3.66 in (9.3 cm)
    • Weight: 41.09 oz (1165 g)

    Materials

    • Nest Cam with floodlight is sustainably designed with 41% recycled content across its plastic parts

    Languages

    • English, Danish, Dutch, Finnish, French, German, Norwegian, Spanish, Swedish

    Warranty

    • 1-year limited warranty (details in box).
      For help, visit g.co/nest/support
    • Nest Pro: 3-year limited warranty (US and Canada only)
Technical specification
  • Unique ref.nest-cam-with-floodlight
  • Product familySmart Home
  • Product groupCameras
  • TypeObject (single object)
  • Date of publishing2026-04-05
  • Edition number1
  • Height (inches)3.66
  • Width (inches)12.4
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)2.57
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_75_15_22
  • Uniclass 2015 DescriptionDigital cameras
  • OmniClass Number23-37 15 11 13
  • OmniClass TitleDigital Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States