Publish your products
Nest Doorbell (wired, 3rd gen)

Nest Doorbell (wired, 3rd gen)

Keep your home more secure with Gemini, Google’s most capable AI. Gemini features require a Google Home Premium subscription (sold separately)

  • Enhanced security with Gemini
  • Go back to see what you missed
  • 2K video, day and night
  • Works with your favorite compatible devices
  • Made to keep your data safe
Specification
  • App

    • Requires the Google Home app and a Google Account – not compatible with the Nest app or the home.nest.com site

    Voice Assistant

    • Works with Gemini for Home voice assistant1 and Google Assistant, and compatible with Alexa

    Camera

    • 2K (2048 x 2048) sensor
    • 166° diagonal field of view
    • 6x digital zoom
    • 1:1 aspect ratio
    • F/1.6 aperture

    Video

    • Up to 2K at 30 FPS, HDR2
    • 24/7 live view
    • Night vision with HDR
    • H.264 and H.265 encoding

    Video History

    Video History (included):

    • Includes up to 6 hours of event video previews
    • Captures and stores video clips up to 10 seconds of activity within the past 3 hours
    • Captures and stores up to 30 days of event video history with the Standard plan as part of Google Home Premium subscription (sold separately), or up to 60 days with the Advanced plan of Google Home Premium (sold separately)
    • Local storage fallback: Records up to one hour of events if Wi-Fi goes down, and up to 2 weeks of events offline backup (based on number of events)

    Continuous Video Recording Requirements:

    • Continuous video recording (up to 10 days of 24/7 video history) requires the Advanced plan of Google Home Premium (sold separately)

    Audio

    • High-quality speaker and microphone
    • Full-duplex 2-way audio with noise cancellation

    Lights

    • White LED status light ring
    • RGB LED status light

    Night Vision

    • Up to 10 ft (3 m) illumination
    • Six 850 nm infrared LEDs with IR cut filter

    Wireless

    • Wi-Fi: 802.11ac-ready (2.4 GHz / 5 GHz)
    • WEP, WPA, WPA2, WPA3 encryption supported
    • Bluetooth® Low Energy (BLE)

    Security

    • On-device machine learning
    • Secure boot
    • 128-bit AES encryption with TLS/SSL
    • Legally required software and security updates will be provided.

    Power

    • Must be connected to a 16–24VAC, 10–40VA, 50/60Hz doorbell transformer
    • For houses that don’t have existing doorbell wires or the right transformer, install the Indoor Power Adapter or purchase the Nest Doorbell (battery)

    Chime & Compatibility

    • Compatible with chimes rated to work with a 16–24VAC, 10–40VA, 50/60 Hz doorbell transformer. When connected to a wired doorbell chime, the Nest Doorbell (wired) must be used with the chime connector included in the box
    • Wired doorbell chimes are not supported when the Nest Doorbell (wired) is powered by the optional Indoor Power Adapter
    • You can also get a notification on your phone, on your Google Assistant–enabled speakers and displays, and on speakers and displays compatible with Alexa
    • The Nest Doorbell (wired) is not compatible with battery-powered wireless doorbell chimes

    Operating Temperature

    • –4°F to 104°F (–20°C to 40°C)

    Weather Resistance

    • IP65 water and dust resistance
    • Relative humidity range: 20% to 85%

    Sustainability

    • Made with recycled plastic, metal, cobalt, and rare earth elements
    • Made with at least 45% recycled materials
    • 100% plastic-free packaging

    Languages

    • English, French, Spanish

    Safety Information

    • Regulatory & Safety documentation

    Warranty

    • 1-year limited warranty
    • Nest Pro: 3-year limited warranty (US & CA)

    What's in the Box

    • Nest Doorbell (wired)
    • Base plate
    • 20° wedge
    • Chime connector
    • Wire connector
    • Hex key2 wall screws
    • 2 wall anchors
    • 2 spacers
    • Extra security screw
    • Window decal
    • Quick start guide
    • Safety and warranty document

    Requirements

    • Doorbell power: Existing doorbell wiring (16-24 VAC, 10–40VA, 50/60 Hz
      transformer)
    • Doorbell chime: Existing compatible wired chime, or new compatible chime/Google Nest products (sold separately). You may need a new doorbell transformer and chime (both sold separately) to replace the ones in your home. Check compatibility at g.co/nest/works
    • Nest Doorbell requires a working Wi-Fi network, a compatible mobile device, the Google Home app, and a Google Account. Minimum requirements are available at g.co/nest/requirements
    • Availability and performance of certain features and services are service-, device-, and network-dependent and may not be available in all areas. All features, functionality, and other product specifications are subject to change without notice or obligation
    • Google Home Premium subscription (sold separately) required for certain features, including Gemini for Home and some AI experiences. Additional terms, conditions, and charges may apply
Technical specification
  • Unique ref.nest-doorbell-wired-3rd-gen
  • Product familySmart Home
  • Product groupDoorbells
  • TypeObject (single object)
  • Date of publishing2026-04-05
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Accessories
  • IFC classificationObject
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • OmniClass Number23-29 11 25 17
  • OmniClass TitleSecurity Door Bells

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States