Publish your products
Gorter® Flat Roof Access Hatch - RHT standard
Gorter® Flat Roof Access Hatch - RHT standard
Gorter® Flat Roof Access Hatch - RHT standard
Gorter® Flat Roof Access Hatch - RHT standard

    Gorter® Flat Roof Access Hatch - RHT standard

    Gorter roof hatches can be used as escape hatches, but in most situations, they provide practical and safe access to flat roofs for maintenance work or to a roof terrace. Roof hatches can be installed on flat roofs with a maximum slope of 30°.

    New generation Gorter RHT roof hatch
    The new generation RHT roof hatches feature an extremely strong and patented construction. Thanks to several modifications, the roof hatch is even more resistant against unexpected extreme loads, both during construction and in general use.

    Improved features and functionalities of the indestructible and sustainable RHT roof hatch:

    • Made and Designed in Holland
    • New and improved, patented indestructible construction
    • Trusted, with CE(ETA) certification
    • Now available directly from stock in sizes up to 1000 x 3000 mm
    • Fully standardised to metric dimensioning

    Fully thermally broken
    The Gorter RHT roof hatch has a fully thermally broken curb and cover, and a proven high insulation value of Uw ≤ 0.319 W/(m².K) This minimises the chance of condensation forming and guarantees energy cost savings.

    Gorter RHT roof hatch:

    • CE (ETA-15/0338) and TÜV NORD certified
    • Fully thermally broken curb and cover
    • Safe to operate with one hand
    • 10-year warranty on the roof hatch
    • Optional electric control
    • Fast delivery
    • High-quality construction
    • Stainless steel Euro cylinder lock with indoor and outdoor operation
    • Burglar- and sound-proof
    Specification
    • Certifications:
      CE ETA-15/0338
      Sentinel Holding Instituut (SHI) – Tested for harmful substances and suitable for QNG and sustainable building certifications such as DGNB, LEED, BREEAM and BNB.

      Opening (mm) - Weight:

      • RHT7010: 700 x 1000 mm / 56 kg (Not available in a Black Edition)
      • RHT7014: 700 x 1400 mm / 68 kg
      • RHT1010: 1000 x 1000 mm / 65 kg
      • RHT1015: 1000 x 1500 mm / 84 kg
      • RHT1020: 1000 x 2000 mm / 101 kg
      • RHT1025: 1000 x 2500 mm / 120 kg
      • RHT1030: 1000 x 3000 mm / 134 kg

      Hinge side = long side

      Gorter® - completely assembled with:

      • Thermal separated and insulated construction
      • Counterbalancing system for assisted opening and controlled closing
      • Wind and weather tight sealing between lid and curb
      • Lid that engages automatically in open position, with one hand release
      • Stainless steel Eurocylinder lock, inside and outside operation.
      • Diagonal handrail on inside lid to safely enter and leave roof hatch

      Performance according to CE (ETA-15/0338):

      • Resistance to permanent loads (Eurocode EN 1993-1-1): 1050 kg/m²
      • Insulating (EN-ISO10077-2): Uw ≤ 0.276 W/(m².K)
      • Sound reduction (EN-ISO140-3): 26 dB
      • Watertightness (EN 12208): Class E 650
      • Resistance to wind load (EN 12210): Class E 3000
      • Resistance to snow loads (EN 1991-1-3): 3.97kN/m²
      • Impact hard body (EN 356): Class P5A
      • Impact soft body (EN 13049): Class 5
      • Air permeability (EN 12207): Class 3

      RHT powder coating:
      Outside:
      powder coated in RAL7047
      Inside:
      powder coated in white RAL 9010 (optional black RAL9004)

    Technical specification
    • Unique ref.gorter-flat-roof-access-hatch-rht-standard
    • Product familyRoof Hatch Standard
    • Product groupWithout climbing equipment
    • TypeObject (single object)
    • Date of publishing2023-12-22
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryInsulation
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • IFC classificationOpening Element
    • Uniclass 2015 CodeSs_30_30
    • Uniclass 2015 DescriptionRoof opening systems
    • CSI MasterFormat 2014 Code08 00 00
    • CSI MasterFormat 2014 TitleOpenings
    • OmniClass Number23-17 19 00
    • OmniClass TitleHardware for Openings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe