Publish your products
Big Print EcoSUND
Big Print EcoSUND
Big Print EcoSUND
Big Print EcoSUND
    Götessons

    Big Print EcoSUND

    Big Print is more than an acoustic solution for your environment, it is an acoustic element that sets the tone in the whole room. In any measurements up to 3 x 50 m, Big Print can be delivered in once piece without a splice. For bigger measurements, the print is made on several canvases. Use your own or a bought illustration/photo to suit your interior. 

    Big Print can be ordered in large as well as small formats with the benefit that a new printed canvas is all you need to order if you in the future want to change the image. The aluminium frame and EcoSUND absorbents remain in place.


    Specification
    • BIG PRINT

      Soundabsorbent mounted in aluminium profile. 

      Measurements: B max 50 meters H max 4 meters.

      Thickness 40 mm.

      Changable print in one piece mounted with a rubber strip in a track in the aluminium profile. 


      Big Print is a custom product. Contact Gotessons for a quote.

      Mounting: Big Print is delivered in parts. The aluminum profiles that make up the frame are mounted in straight angles on the wall and sound absorbents are attached with velcro directly onto the underlying wall. Wrap the printed canvas over the absorbent and insert the attached rubber strip into the groove of the aluminum profile to hold the canvas in place.

    Technical specification
    • Unique ref.ACOUSTIC-PRINT-BIG-SOUND-ABSORBENT
    • Product familyFurniture
    • Product groupWall and Ceiling Acoustics
    • TypeObject (single object)
    • Date of publishing2020-06-01
    • Edition number1
    • Depth (mm)40
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationObject

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit